HPS_PPHID_251000
HPS_PPHID_251000

OVALEYE EYELET, 5/8"

Brand:

Chance

Catalog ID:

B14A

Eyelets are installed on the unthreaded end of bolts and used in deadend applications. Industry slang is slip eye.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Slotted hole allows bolt to be inserted from the eye side of the eyelet
  • 3" x 1-1/4" inside eye dimensions
  • Forged steel for greater strength and reliability
  • Galvanized per ASTM A-153

Product details

General

Catalog Number
B14A
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Eyelets
UPC
096359006787

Dimensions

Dimensions
4.250 in x 2.375 in x 2.375 in
Distance From Pole
N/A
Height
2.375 in
Length
4.25 in
Weight
1.2 lb
Width
2.375 in

Certifications And Compliance

RUS Listed Reference
aa - Nut, eye

Logistics

Pallet Quantity
1440