text.skipToContent text.skipToNavigation

BOLT, DA, 1in x 18in, w/4 NUTS

by CHANCE Utility 

Catalog ID: PSDA101800

Full-thread double-arming bolt, 1" dia. x 18" long with cone pointed ends. Includes two square nuts. Rated tensile stength is 33,500 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 33500 lb

Dimensions

Diameter 1 in
Diameter (Fraction) 1 in
Distance From Pole N/A
Length 18.00 in
Weight 5 lb

Logistics

Carton Quantity 8
Pallet Quantity 384 EA

Resources/Downloads