HUBBELL
BOLT, DA, 5/8in x 18in, w/4 NUTS
BOLT, DA, 5/8in x 18in, w/4 NUTS

BOLT, DA, 5/8in x 18in, w/4 NUTS

Brand:

Chance

Catalog ID:

PS8868CW

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 14,100 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

Product details

General

Coating

Galvanized, CSA G164-M

EU RoHS Indicator

No

Material

Steel

Tensile Strength

14100 lb.

UPC

096359400141

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

18 in

Weight

1.77 lb

Certifications And Compliance

Industry Standard(s)

CSA C83.22

Logistics

Carton Quantity

15

Pallet Quantity

900