HUBBELL
BOLT, DA, 7/8in x 28in, w/4 NUTS
BOLT, DA, 7/8in x 28in, w/4 NUTS

BOLT, DA, 7/8in x 28in, w/4 NUTS

Brand:

Chance

Catalog ID:

PSDA782800

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Product details

General

Catalog Number

PSDA782800

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

24500 lb.

UPC

096359479123

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

29.000 in x 1.500 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

29 in

Weight

5.1 lb

Width

1.5 in

Logistics

Carton Quantity

8

Pallet Quantity

320

Resources and downloads