HUBBELL
HPS_ID_8707_PRODIMAGE
HPS_ID_8707_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 1/2in x 7in

Brand:

Chance

Catalog ID:

8707

Square head machine bolt for utility pole and crossarm construction. Rated for 7,800 lbs. tensile strength. Includes one assembled square nut, cone point and 3" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

Product details

General

Catalog Number

8707

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359075257

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

7.650 in x 0.800 in x 0.800 in

Distance From Pole

N/A

Height

0.8 in

Length

7.65 in

Length - Threaded Area

3

Weight

0.47 lb

Width

0.8 in

Certifications And Compliance

RUS Listed Reference

c - Bolt, machine

Logistics

Pallet Quantity

4800

Resources and downloads