text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 1in x 18in

by CHANCE Utility 

Catalog ID: PSSB101800

Square head machine bolt, 1" diameter x 18" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 33,500 lbs. Hot dip galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.