HPS_ID_8820_PRODIMAGE
HPS_ID_8820_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 1in x 18in

Brand:

Chance

Catalog ID:

PSSB101800

Square head machine bolt for utility pole and crossarm construction. Rated for 33,500 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Tensile Strength
33500 lb.
Type
Machine Bolts
UPC
096359479307

Dimensions

Diameter
1 in
Diameter (Fraction)
1 in
Distance From Pole
N/A
Length
18 in
Length - Threaded Area
6 in
Weight
4.3 lb

Certifications And Compliance

Industry Standard(s)
ANSI C135.1

Logistics

Carton Quantity
10 EA
Pallet Quantity
360