text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 1in x 5in

by CHANCE Utility 

Catalog ID: PSSB100500

Square head machine bolt, 1" diameter x 5" long with 3" thread length and cone point. Includes one square nut. Rated tensile strength is 33,500 lbs. Hot dip galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Tensile Strength 33500 lb
Type Machine Bolts
UPC 096359481874

Dimensions

Diameter 1 in
Diameter (Fraction) 1 in
Distance From Pole N/A
Length 5.00 in
Length - Threaded Area 3

Logistics

Pallet Quantity 900