text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 3/4in x 24in

by CHANCE Utility 

Catalog ID: 8924

Square head machine bolt, 3/4" diameter x 24" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 18,350 lbs. Hot dip galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1. RUS listed, c - Bolt, machine.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 18350 lb
Type Machine Bolts
UPC 096359075998

Dimensions

Diameter 0.75 in
Diameter (Fraction) 3/4 in
Distance From Pole N/A
Length 24.00 in
Length - Threaded Area 6
Weight 2.81 lb

Certifications and Compliance

RUS Listed Reference c - Bolt, machine

Logistics

Pallet Quantity 600