HUBBELL
HPS_ID_8820_PRODIMAGE
HPS_ID_8820_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 3/4in x 28in

Brand:

Chance

Catalog ID:

8928

Square head machine bolt for utility pole and crossarm construction. Rated for 18,350 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Catalog Number

8928

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

Type

Machine Bolts

UPC

096359076018

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

28.875 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

28.875 in

Length - Threaded Area

6 in

Weight

3.23 lb

Width

1.125 in

Logistics

Pallet Quantity

420

Resources and downloads