text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 3/4in x 8in

by CHANCE Utility 

Catalog ID: PS8908CW

Square head machine bolt, 3/4" diameter x 8" long with 4" thread length and cone point. Includes one square nut. Rated tensile strength is 22,000 lbs. Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370. Galvanized steel per CSA G164-M.

Product Details

General

Coating Galvanized, CSA G164-M
EU RoHS Indicator No
Material Steel
Tensile Strength 22000 lb
Type Machine Bolts
UPC 096359404293

Dimensions

Diameter 0.75 in
Diameter (Fraction) 3/4 in
Distance From Pole N/A
Length 8.00 in
Length - Threaded Area 4
Weight 1.1 lb

Certifications and Compliance

Industry Standard(s) CSA C83. 23

Logistics

Carton Quantity 25
Pallet Quantity 1600

Resources/Downloads