HUBBELL
HPS_ID_8707_PRODIMAGE
HPS_ID_8707_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 3/8in x 4-1/2in

Brand:

Chance

Catalog ID:

860412

Square head machine bolt for utility pole and crossarm construction. Rated for 4,250 lbs. tensile strength. Includes one assembled square nut, cone point and 3" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Catalog Number

860412

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

4250 lb.

Type

Machine Bolts

UPC

096359075042

Dimensions

Diameter

0.38 in

Diameter (Fraction)

3/8 in

Dimensions

4.700 in x 0.610 in x 0.610 in

Distance From Pole

N/A

Height

0.61 in

Length

4.7 in

Length - Threaded Area

3

Weight

0.16 lb

Width

0.61 in

Logistics

Carton Quantity

250

Pallet Quantity

12000

Resources and downloads