text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 5/8in x 22in

by CHANCE Utility 

Catalog ID: PS8822CW

Square head machine bolt, 5/8" diameter x 22" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 14,100 lbs. Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370. Galvanized steel per CSAG164-M.

Resources/Downloads