HPS_ID_8812TDG_PRODIMAGE
HPS_ID_8812TDG_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 5/8in x 4in, with TDG CORROSION PROTECTION

Brand:

Chance

Catalog ID:

8804TDG

Square head machine bolt, 5/8" diameter x 4" long with 3" thread length and cone point. Includes one square nut. Rated tensile strength is 12,400 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Rated tensile strength is 12,400 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

Product details

General

Coating
ArmorGalv™ Thermal Diffusion Galvanizing
Type
Machine Bolts
UPC
096359727866

Logistics

Pallet Quantity
4000