Discontinued

DISCONTINUED - BOLT, OVALEYE, 3/4in x 16in

Brand:

Chance

Catalog ID:

PS29986CW

DISCONTINUED - Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • 6" thread length and cone point
  • Includes one square nut
  • Rated tensile strength is 22,000 lbs.
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370
  • Galvanized steel per CSAG164-M

Product details

General

Coating
Galvanized, CSA G164-M
Material
Steel
Tensile Strength
22000 lb.
UPC
096359580058

Dimensions

Diameter
0.75 in
Diameter (Fraction)
3/4 in
Distance From Pole
N/A
Length
16 in
Length - Threaded Area
6 in
Weight
0 lb

Certifications And Compliance

Industry Standard(s)
CSA C83.65

Logistics

Carton Quantity
15 EA
Pallet Quantity
900 EA