text.skipToContent text.skipToNavigation

BOLT, OVALEYE, 5/8in x 10in

by CHANCE Utility 

Catalog ID: PS29960CW

Ovaleye bolt, 5/8"dia. x 10" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 14,100 lbs. Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370. Galvanized steel per CSAG164-M.

Product Details

General

Coating Galvanized, CSA G164-M
Material Steel
Tensile Strength 14100 lb

Dimensions

Diameter 0.63 in
Diameter (Fraction) 5/8 in
Distance From Pole N/A
Length 10.00 in
Length - Threaded Area 6
Weight 0 lb

Certifications and Compliance

Industry Standard(s) CSA C83.65

Logistics

Carton Quantity 25

Resources/Downloads