text.skipToContent text.skipToNavigation

BOLT, THIMBLEYE, ANGLE, 3/4in x 14in

by CHANCE Utility 

Catalog ID: 5114T

Angled thimbleye bolt, 3/4" diameter x 14" length, with 6" thread length and cone pointed end. Includes one square nut. Internal eye dimensions are 11/16" x 13/16". Rated tensile strength is 18,350 lbs. Hot dip galvanized per ASTM A-153. RUS listed, ao - Bolt, strand eye, straight (thimble eye).

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 18350 lb
Type Thimbleye Bolts
UPC 096359072294

Dimensions

Diameter 0.75 in
Diameter (Fraction) 3/4 in
Distance From Pole N/A
Length 14.00 in
Length - Threaded Area 6
Weight 2.55 lb

Logistics

Pallet Quantity 800

Resources/Downloads