text.skipToContent text.skipToNavigation

BOLT, THIMBLEYE, ANGLE, 5/8in x 12in

by CHANCE Utility 

Catalog ID: 5012

Angled thimbleye bolt, 5/8" diameter x 12" length, with 6" thread length and cone pointed end. Includes one square nut. Internal eye dimensions are 9/16" x 11/16". Rated tensile strength is 12,400 lbs. Hot dip galvanized per ASTM A-153. RUS listed, ao - Bolt, strand eye, straight (thimble eye).

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 12400 lb
Type Thimbleye Bolts
UPC 096359072164

Dimensions

Diameter 0.63 in
Diameter (Fraction) 5/8 in
Distance From Pole N/A
Length 12.00 in
Length - Threaded Area 6
Weight 1.65 lb

Certifications and Compliance

Industry Standard(s) ANSI 135.4
RUS Listed Reference ba - Bolt, angle eye (thimble eye)

Logistics

Pallet Quantity 1200

Resources/Downloads