text.skipToContent text.skipToNavigation

BOLT, THIMBLEYE, STRAIGHT, 5/8in x 16in

by CHANCE Utility 

Catalog ID: 5516

Straight thimbleye bolt, 5/8" diameter x 16" length, with 6" thread length and cone pointed end. Includes one square nut. Internal eye dimensions are 9/16" x 11/16". Rated tensile strength is 12,400 lbs. Hot dip galvanized per ASTM A-153. RUS listed, ao - Bolt, strand eye, straight (thimble eye).

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 12400 lb
Type Thimbleye Bolts
UPC 096359072720

Dimensions

Diameter 0.63 in
Diameter (Fraction) 5/8 in
Distance From Pole N/A
Length 16.00 in
Length - Threaded Area 6
Weight 1.88 lb

Logistics

Pallet Quantity 1250

Resources/Downloads