text.skipToContent text.skipToNavigation

Lock

SPRING WASHER, HEAVY-DUTY DOUBLE-COIL, 1/2in SIZE

By CHANCE Utility  
Catalog ID: CMW12
Heavy-Duty, double-coil spring washer with 0.53" diameter hole for 1/2" diameter bolt. Stock material is 0.156" x 0.243". Mechaniclly galvanized per ASTM B695 with yellow chromate finish.

SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/4in SIZE

By CHANCE Utility  
Catalog ID: CMW34
Heavy-Duty, double-coil spring washer with 0.78" diameter hole for 3/4" diameter bolt. Stock material is 0.234" x 0.302". Mechaniclly galvanized per ASTM B695 with yellow chromate finish.

SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/8in SIZE

By CHANCE Utility  
Catalog ID: CMW38
Heavy-Duty, double-coil spring washer with 0.40" diameter hole for 3/8" diameter bolt. Stock material is 0.156" x 0.196". Mechaniclly galvanized per ASTM B695 with yellow chromate finish.

SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 5/8in SIZE

By CHANCE Utility  
Catalog ID: CMW58
Heavy-Duty, double-coil spring washer with 0..65" diameter hole for 5/8" diameter bolt. Stock material is 0.234" x 0.302". Mechaniclly galvanized per ASTM B695 with yellow chromate finish.

SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 1/2in SIZE

By CHANCE Utility  
Catalog ID: C2050185
Double-coil spring washer with 9/16" diameter hole for 1/2" diameter bolt. Stock material is 5/32" x 13/64". Galvanized per ASTM A-153.

SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 3/4in SIZE

By CHANCE Utility  
Catalog ID: C2050187
Double-coil spring washer with 13/16" diameter hole for 3/4" diameter bolt. Stock material is 7/32" x 17/64". Galvanized per ASTM A-153.

SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 3/8in SIZE

By CHANCE Utility  
Catalog ID: C2050188
Double-coil spring washer with 7/16" diameter hole for 3/8" diameter bolt. Stock material is 3/32" x 9/64". Galvanized per ASTM A-153.