text.skipToContent text.skipToNavigation

Hooks

GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE

By CHANCE Utility  
Catalog ID: GH5
Cast ductile iron guy-hook attachment for deadending guy and messenger wire. Minimum ultimate tensile strength is 12,400 lbs. and maximum strand size is 7/16in. Includes 11/16in upper hole, 9/16in lower hole and backside cleats for wood pole installation. Manufactured to specificaiton IEEE C135.90. Common industry slang is Ram's Head or Goat Hook.

GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR

By CHANCE Utility  
Catalog ID: GH151A
Cast ductile iron guy-hook attachment for deadending guy wire. Minimum ultimate tensile strength is 12,400 lbs. Includes 11/16in upper hole, integral lag spur and backside cleats for wood pole installation. Common industry slang is Ram's Head.

GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR

By CHANCE Utility  
Catalog ID: GH5ILS
Cast ductile iron guy-hook attachment for deadending guy wire. Minimum ultimate tensile strength is 12,400 lbs. and maximum strand size is 7/16in. Includes 11/16in upper hole, integral lag spur and backside cleats for wood pole installation. Manufactured to specificaiton IEEE C135.90. Common industry slang is Ram's Head or Goat Hook.

GUY-HOOK, 16M Strand, 15,000 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR

By CHANCE Utility  
Catalog ID: 400149928
Cast ductile iron guy-hook attachment for deadending guy wire. Minimum ultimate tensile strength is 15,000 lbs. Includes 7/8in upper hole, integral lag spur and backside cleats for wood pole installation. Manufactured per CAO specification AT-7909. Common industry slang is Ram's Head.

GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE

By CHANCE Utility  
Catalog ID: GH6
Cast ductile iron guy-hook attachment for deadending guy and messenger wire. Minimum ultimate tensile strength is 18,350 lbs. and maximum strand size is 1/2in. Includes 13/16in upper hole, 9/16in lower hole and backside cleats for wood pole installation. Manufactured to specificaiton IEEE C135.90. Common industry slang is Ram's Head or Goat Hook.

GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE and w/o BACKSIDE CLEATS

By CHANCE Utility  
Catalog ID: GH6N
Cast ductile iron guy-hook attachment for deadending guy and messenger wire. Minimum ultimate tensile strength is 18,350 lbs. and maximum strand size is 1/2in. Includes 13/16in upper hole and 9/16in lower hole. Smooth backside for non-wood pole installation. Manufactured to specificaiton IEEE C135.90. Common industry slang is Ram's Head or Goat Hook.

GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR

By CHANCE Utility  
Catalog ID: GH6ILS
Cast ductile iron guy-hook attachment for deadending guy wire. Minimum ultimate tensile strength is 18,350 lbs. and maximum strand size is 1/2in. Includes 13/16in upper hole, integral lag spur and backside cleats for wood pole installation. Manufactured to specificaiton IEEE C135.90. Common industry slang is Ram's Head or Goat Hook.