text.skipToContent text.skipToNavigation

4--WAY, ADJUSTABLE POLE BAND for 9-1/2in to 14in POLE DIAMETERS

By CHANCE Utility 

Catalog ID: C2030197

By CHANCE Utility
Catalog ID:  C2030197
4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 6". Band is shipped unassembled. Connecting links and rollers are ordered seperately.
  • 9/16" hole in each segment for lag or through bolt
  • Galvanized per ASTM A-153

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359012955

Dimensions

Distance From Pole N/A
Weight 16.82 lb

Logistics

Pallet Quantity 128

Resources and Downloads