text.skipToContent text.skipToNavigation

Reinforcing Plates

PLATE, DOUBLE ARMING

By CHANCE Utility  
Catalog ID: 5844
Double arming plate 4" wide x 24" long. Used for double arm construction in cases where no extension beyond the arm is required. Attaches to the crossarm through the slots provided.

PLATE, DOUBLE ARMING

By CHANCE Utility  
Catalog ID: 5819
Double arming plate 4" wide x 17" long. Used for double arm construction in cases where an extension beyond the arm is required. Attaches to the crossarm through the slots provided.

PLATE, LIFT AND LOAD

By CHANCE Utility  
Catalog ID: 7898
Lift and Load Plate 2 1/2" x 7" x 1/4" thick three hole style. Used to protect poles on heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used through the pole.

PLATE, LIFT AND LOAD

By CHANCE Utility  
Catalog ID: PS7887
Lift and Load Plate 2 1/2" x 7" x 3/16" thick two hole style. Used to protect poles on heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used through the pole.

PLATE, LIFT AND LOAD

By CHANCE Utility  
Catalog ID: 7888
Lift and Load Plate 2 1/2" x 7" x 1/4" thick two hole style. Used to protect poles on heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used through the pole.

PLATE, LIFT AND LOAD

By CHANCE Utility  
Catalog ID: 7897
Lift and Load Plate 2 1/2" x 7" x 3/16" thick three hole style. Used to protect poles on heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used through the pole.

PLATE, STRAIN

By CHANCE Utility  
Catalog ID: 6575
Strain Plate 4" wide x 8" long is used in wrapped guy applications to prevent pole from being damaged by guy wire. Four nail holes at each corner are 3 /16" diameter.