text.skipToContent text.skipToNavigation

Strap, Lashing, Plastic, 16 in

by CHANCE Utility 

Catalog ID: C16PLLC

Plastic lashing straps 16" in length with buckle to secure messenger strand to communication cables. Loop strength 250 lbs. Black acetal (plastic) with stainless steel locking barbs in buckle.

Product Details

General

Material Plastic
UPC 096359657071

Dimensions

Length 16 in
Weight 0.03 lb
Width 0.5 in

Logistics

Carton Quantity 500

Resources/Downloads

Sales Drawings