text.skipToContent text.skipToNavigation

Strap, Lashing, Plastic, 27 in

by CHANCE Utility 

Catalog ID: C27PLLC

Plastic lashing straps 27" in length with buckle to secure messenger strand to communication cables. Loop strength 250 lbs. Black acetal (plastic) with stainless steel locking barbs in buckle.

Product Details

General

Material Plastic
UPC 096359657088

Dimensions

Length 27 in
Weight 0.05 lb

Logistics

Carton Quantity 500 EA

Resources/Downloads

Sales Drawings