text.skipToContent text.skipToNavigation

Formed Wire Line Splice for Guy Strand 3/16"

By FARGO 

Catalog ID: FWLS2102

By FARGO
Catalog ID:  FWLS2102
Formed Wire Line Splice for 3/16" Guy Strand
  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 3,990lb (17.7kN) maximum RBS

More Options

Product Details

General

Application Line Splice for Guy Strand
Color Code Red
Material Zinc Plated Steel (B-coat)
Product Category Splices
Type Formed Wire

Dimensions

Length 27 in
Nominal Guy Wire Size 3/16" 7 Strand
Weight 0.470 lb

Conductor Related

Conductor Diameter - Maximum 0.203 in
Conductor Diameter - Minimum 0.174 in
Conductor Diameter Range 0.174 - 0.203
Conductor Type Galvanized Steel
Guy Wire Type Galvanized Steel

Resources and Downloads