text.skipToContent text.skipToNavigation

STEP, DETACHABLE

by CHANCE Utility 

Catalog ID: J600007

Removable steel step. Removable to help prevent unauthorized climbing access, each step has an upturned tab to help keep foot in place. Hot-dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Style Metal Pole
Type Steel Pole
UPC 096359041528

Dimensions

Distance From Pole N/A
Weight 0.75 lb

Logistics

Pallet Quantity 1600 EA

Resources/Downloads