SKU-821-554G502
SKU-821-554G502

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

821-554G502

ICS SmartSeries Hazardous Area Handset/Speaker Single-party Station - 24 VDC - IEC Zone 1, 8-ohm speaker output with Smart Volume - SmartSeries features with RTU input/output - Gray finish, 6' Hytrl handset cord

Product details

General

Color
Gray
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Weather Rating
IP66

Dimensions

Cubic Capacity
2182.858848 cu.in
Depth
11.68 in
Height
14.31 in
Weight
49 lb
Width
13.06 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
24 VDC

Certifications And Compliance

Certified Listed
IEC
Hazardous Rating(s)
IEC Zone 1