text.skipToContent text.skipToNavigation

825-142C501

By GAI-Tronics 

Catalog ID: 825-142C501

By GAI-Tronics
Catalog ID:  825-142C501
ICS SmartSeries Hazardous Area Handset/Speaker Multi-party Station - 100-240 VAC - UL Class I, Div. 1, 8-ohm speaker output with Smart Volume - SmartSeries features - Gray finish, 15' PVC handset cord
Add to List

More Options

Product Details

General

Color Gray
Material Aluminum
Output Level Speaker 8 Ohm
Series ICS
Signal Type Analog
Weather Rating