text.skipToContent text.skipToNavigation

825-552C501

by GAI-Tronics 

Catalog ID: 825-552C501

ICS SmartSeries Hazardous Area Handset/Speaker Multi-party Station - 24 VDC - UL Class I, Div. 1, 8-ohm speaker output with Smart Volume - SmartSeries features with RTU input/output - Gray finish, 15' PVC handset cord

Product Details

General

Color Gray
Material Aluminum
Output Level Speaker 8 Ohm
Series ICS
Signal Type Analog
Weather Rating NEMA Type 4X

Dimensions

Cubic Capacity 2182.858848 cu.in
Depth 11.68 in
Height 14.31 in
Weight 49 lb
Width 13.06 in

Electrical Ratings

Signal 33 Ohm
Voltage Rating 24 VDC

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 1

Resources/Downloads