text.skipToContent text.skipToNavigation

825-244D2A0

by GAI-Tronics 

Catalog ID: 825-244D2A0

ICS SmartSeries Outdoor Handset/Speaker Multi-party Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with SmartVolume - SmartSeries features - Headset jack - Orange finish, 6' Hytrel handset cord, PCBA tropicalization

Product Details

General

Color Gray
Material GRP / Steel
Output Level Speaker 8 Ohm
Series ICS SmartSeries
Signal Type Analog
Weather Rating NEMA Type 4X

Dimensions

Cubic Capacity 1670.97 cu.in
Depth 10.5 in
Height 14.6 in
Weight 13 lb
Width 10.9 in

Electrical Ratings

Signal 33 Ohm
Voltage Rating 100-240 VAC

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 2

Resources/Downloads