SKU-821-541D1A0
SKU-821-541D1A0

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

821-541D1A0

ICS SmartSeries Handset/Speaker Single-party Station - 24VDC - UL Class I, Div. 2 - 8-ohm speaker output with Smart Volume - SmartSeries features - Orange finish, 6' PVC handset cord, PCBA tropicalization

Product details

General

Color
Orange
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Weather Rating
NEMA Type 4X

Dimensions

Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
13 lb
Width
10.9 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
24 VDC

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2