SKU-830-450A1R0
SKU-830-450A1R0

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

830-450A1R0

ICS Remote Handset/Speaker Amplifier Station, 100-240 VAC, 70/100V speaker output, SmartSeries features with RTU input/output, Orange finish, UL Safe area

Product details

General

Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
Remote Handset/Speaker Amplifier Station
Weather Rating
NEMA Type 12

Dimensions

Cubic Capacity
985.6491 cu.in
Depth
8.18 in
Height
14.5 in
Weight
11 lb
Width
8.31 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Safe Area