SKU-810-380B1R0
SKU-810-380B1R0

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

810-380B1R0

ICS SmartSeries Indoor Speaker Amplifier Station - 100-240VAC - CE Safe area - 70/100V speaker output with loop monitoring - SmartSeries features - Orange finish

Product details

General

Color
Orange
Material
Steel
Output Level Speaker
70/100 V
Power
24 W
Series
ICS
Signal Type
Analog
Type
  • Speaker Amplifier Station
  • Indoor Speaker Amplifier Stations
Weather Rating
NEMA Type 12

Dimensions

Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
CE
Hazardous Rating(s)
CE Safe Area

Resources and downloads