SKU-820-340D2A0
SKU-820-340D2A0

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

820-340D2A0

ICS SmartSeries Outdoor Speaker Amplifier Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with SmartVolume - SmartSeries features - Gray finish, PCBA tropicalization

Product details

General

Color
Gray
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
  • Speaker Amplifier Station
  • Outdoor Speaker Amplifier Stations
Weather Rating
NEMA Type 4X

Dimensions

Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
13 lb
Width
10.9 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2