text.skipToContent text.skipToNavigation

7005-803

by GAI-Tronics 

Catalog ID: 7005-803

Indoor Multi-Party Line Smart Station with Auxiliary Jack; Consists of 701-904 and 703A

  • Station off-hook status monitored
  • Page and off-hook duration limited to prevent nuisance pages and open microphone problems
  • SmartVolume feature automatically adjusts station speaker volume according to background noise
  • Self-diagnostics monitor status and report problems with speaker amplifier, speaker voice coil, cable path, and handset amplifier
  • Priority page allows important messages to override operational communications. Different priorities are available for normal and alarm modes

Product Details

General

Color Gray
Material Steel
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type
  • Indoor Wall Station with Auxiliary Jack
  • Indoor Wall Station
  • Multi-Party
Weather Rating Indoor

Dimensions

Cubic Capacity 869.7699 cu.in
Depth 8.73
Height 12.3 in
Weight 13.6 lb
Width 8.1 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2