text.skipToContent text.skipToNavigation

Wall-Mounted Cone Speaker - Model 801A

by GAI-Tronics 

Catalog ID: 801A

GAI-Tronics' loudspeakers are designed especially for voice broadcasts, providing clear and efficient communications in the speech frequency range. Our cone speaker assemblies feature quality components selected for reliable performance in office, control room - virtually any light industrial application.

  • 15W, 8 Ohm Speaker, 8" Diameter
  • Sloping Front Wall Baffle w/Simulated Walnut Finish
  • Easy Mounting Bracket for Electrical Switch Box
  • Built-in, Easily Accessible Volume Control
  • Well Suited for Office Areas
  • 70 Volt XFMR Available Installed

Product Details

General

Mount location Wall-Mount
Power 15W

Dimensions

Cubic Capacity 548.625 cu.in
Depth 5.5
Height 10.5 in
Width 9.5 in

Electrical Ratings

Impedance 8 Ohms
Wattage 15 W

Resources/Downloads