SKU-810-390B2A0
SKU-810-390B2A0

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

810-390B2A0

ICS SmartSeries Indoor Speaker Amplifier Station, 100-240 VAC, CE Safe area, Eight speaker output with individual monitoring, SmartSeries features, Gray finish, PCBA tropicalization

Product details

General

Color
Gray
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Weather Rating
NEMA Type 12

Dimensions

Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
CE
Hazardous Rating(s)
CE Safe Area