SKU-821-121C501
SKU-821-121C501

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

821-121C501

ICS Hazardous Area Handset/Speaker Single-party Station - 100-240 VAC - UL Class I, Div. 1, 8-ohm speaker output with VLC - Gray finish, 6' PVC handset cord

Product details

General

Color
Gray
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Weather Rating
NEMA Type 4X

Dimensions

Cubic Capacity
2182.858848 cu.in
Depth
11.68 in
Height
14.31 in
Weight
49 lb
Width
13.06 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 1