text.skipToContent text.skipToNavigation

825-511E502

By GAI-Tronics 

Catalog ID: 825-511E502

By GAI-Tronics
Catalog ID:  825-511E502
ICS Hazardous Area Handset/Speaker Multi-party Station - 24 VDC - ATEX Zone 1, 8-ohm speaker output - Gray finish, 6' PVC handset cord
Add to List

More Options

Product Details

General

Color Gray
Material Aluminum
Output Level Speaker 8 Ohm
Series ICS
Signal Type Analog
Weather Rating IP66

Dimensions

Cubic Capacity 2182.858848 cu.in
Depth 11.68 in
Height 14.31 in
Weight 49 lb
Width 13.06 in

Electrical Ratings

Signal 33 Ohm
Voltage Rating 24 VDC

Certifications and Compliance

Certified Listed ATEX
Hazardous Rating(s) ATEX Zone 1

Resources and Downloads