SKU-821-211B100
SKU-821-211B100

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

821-211B100

ICS Outdoor Handset/Speaker Single-party Station - 100-240VAC - CE Safe area - 8-ohm speaker output - Headset jack - Orange finish, 6' PVC handset cord

Product details

General

Color
Orange
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
  • Single Party
  • 8-ohm speaker output
  • Headset Jack
Weather Rating
IP66

Dimensions

Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
13 lb
Width
10.9 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
CE
Hazardous Rating(s)
CE Safe Area