text.skipToContent text.skipToNavigation

825-131D100

by GAI-Tronics 

Catalog ID: 825-131D100

ICS Outdoor Handset/Speaker Multi-party Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with VLC - RTU relay output - Orange finish, 6' PVC handset cord

Product Details

General

Color Orange
Material GRP / Steel
Output Level Speaker 8 Ohm
Series ICS
Signal Type Analog
Weather Rating NEMA Type 4X

Dimensions

Cubic Capacity 1670.97 cu.in
Depth 10.5 in
Height 14.6 in
Weight 13 lb
Width 10.9 in

Electrical Ratings

Signal 33 Ohm
Voltage Rating 100-240 VAC

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 2

Resources/Downloads