SKU-7245-004
SKU-7245-004

7245-004, Enclosure for Remote Amplifier (723 Series), 120 VAC

Brand:

GAI-Tronics

Catalog ID:

7245-004

Enclosure for Remote Amplifier (723 Series), 120 VAC

Product details

General

Color
Gray
Material
Steel
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor

Dimensions

Cubic Capacity
334.611 cu.in
Depth
5.1
Height
8.1 in
Weight
5.1 lb
Width
8.1 in

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2