SKU-7335-001
SKU-7335-001

7335-001, Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

Brand:

GAI-Tronics

Catalog ID:

7335-001

Weatherproof Non-Metallic Enclosure, 5 Party Line, NEMA 4X rated

Product details

General

Color
Gray
Material
Polyester, Fiberglass Reinforced
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor

Dimensions

Cubic Capacity
1670.97 cu.in
Depth
10.5
Height
14.6 in
Weight
9.6 lb
Width
10.9 in

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2