HUBBELL
Page/Party® Indoor Enclosure, Multi Party, 24V DC
Image of 703-002 Page/Party® Indoor Enclosure, Multi Party, 24V DC
Image of 703-002 Page/Party® Indoor Enclosure, Multi Party, 24V DC

Page/Party® Indoor Enclosure, Multi Party, 24V DC

Brand: GAI-Tronics

Catalog ID: 703-002

Indoor Enclosure, Multi-Party Line 24 VDC

Page Party Intercom System

General

Catalog Number

703-002

Color

Gray

Material

Steel

Product Type

Enclosures

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

508.113 cu.in

Depth

5.1 in

Height

12.3 in

Weight

5.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor