SKU-758-001
SKU-758-001

Enclosure

Brand:

GAI-Tronics

Catalog ID:

758-001

Weatherproof Aluminum Enclosure

Product details

General

Color
Gray
Material
Aluminum
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor

Dimensions

Cubic Capacity
564.0039 cu.in
Depth
5.1
Height
11.58 in
Weight
5 lb
Width
9.55 in

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2