SKU_701-309
SKU_701-309

Plant Paging/Intercom Amplifier

Brand:

GAI-Tronics

Catalog ID:

701-309

24 V dc Handset/Speaker Amplifier - 12 Watt Speaker Amplifier - Listed for Division 2 Areas - Auxiliary Jack

Product details

General

Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor

Dimensions

Cubic Capacity
426.465 cu.in
Depth
6.5
Height
8.1 in
Weight
6.8 lb
Width
8.1 in

Electrical Ratings

Signal
33 Ohm

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2