text.skipToContent text.skipToNavigation

713-101

by GAI-Tronics 

Catalog ID: 713-101

Remote Handset/Speaker Amplifier

Product Details

General

Color Gray
Material Steel
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series Page/Party®
Signal Type Analog
Weather Rating Indoor

Dimensions

Cubic Capacity 203.391 cu.in
Depth 3.1
Height 8.1 in
Weight 6 lb
Width 8.1 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certified Listed UL

Resources/Downloads