SKU-7305-208
SKU-7305-208

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

7305-208

Weatherproof Handset/Speaker Station, 5 Party Line, Metallic Enclosure; consists of: Amplifier (Model 701-309) and Enclosure (Model 7335-002)

Product details

General

Color
Gray
Material
Steel / GRP
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor

Dimensions

Cubic Capacity
1670.97 cu.in
Depth
10.5
Height
14.6 in
Weight
16.4 lb
Width
10.9 in

Electrical Ratings

Signal
33 Ohm

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2