GTC_400-006_Primary
GTC_400-006_Primary
GTC_400-006_Side_ProdImage
GTC_400-006_front_ProdImage

RigCom - Model 400-006

Brand:

GAI-Tronics

Catalog ID:

400-006

RigCom Stations are a common-talk communication system designed for hazardous and harsh environments. The system is simple to use with push-to-talk, release-to-listen operation. The station can also be configured for hands-free operation where the speaker is always in listen mode. The RigCom station consists of an explosion-proof case, which houses the electronics, and an explosion-proof loudspeaker that also functions as the microphone.

  • Rugged Construction
  • Master / Slave or Common Talk Modes
  • Hands-free Operation
  • Division I Hazardous Area Approvals
  • On-off / Volume Control Switch
  • Push-to-Talk Switch
  • Remote Mounting of Speaker
  • Compatible with GAI-TRONICS' EZ Page
  • Power 120 VAC and 12 VDC
  • Option for Auxiliary Microphone
  • Option for Auxiliary Footswitch

Product details

General

Material
Aluminum, Cast
Temperature Range
-4° F to +140° F (operating and storage)

Certifications And Compliance

Hazardous Rating(s)
UL Division 1